![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/09/099545-LEGRAND.jpg)
PHONE SWITCH GRAPHITE
Legrand
PHONE SWITCH GRAPHITE
REF. 099545
EAN number.
3414970467904
23,60 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Surface mounting | No |
---|---|
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Engage (snap) |
Assembly arrangement | Basic element |
Type of connector | Other |
With buses/couplings | No |
Category | 3 |
Colour | Other |
Connection type | Other |
Shielded buses | No |
Shielded housing | No |
Separate earthing connection | Yes |
With label space | No |
Compatible with third-party covers | No |
Separate strain relief | No |
Mounting method shielding connection | None |
---|---|
Outlet direction | Straight |
With dust cover | Yes |
Degree of protection (IP) | IP41 |
Mechanical coding | No |
Colour coding | No |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 32.5 mm |
Built-in depth | 24 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Halogen free | Yes |
Antimicrobial treatment | No |