Liigu edasi põhisisu juurde
Logo print

Panel board display for DX-HP, DPX³, DMX³ or EMDX³ - 18-30 V=

Legrand

Panel board display for DX-HP, DPX³, DMX³ or EMDX³ - 18-30 V=

REF. 026156 EAN number. 3414970419989
1 395,74 € / Tükk
Soovitatav hind Ilma käibemaksuta
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Supply voltage DC 18-30 V
Voltage type (supply voltage) DC
Number of HW-interfaces industrial Ethernet 1
Number of interfaces PROFINET 0
Number of HW-interfaces RS-232 0
Number of HW-interfaces RS-422 0
Number of HW-interfaces RS-485 0
Number of HW-interfaces serial TTY 0
Number of HW-interfaces USB 1
Number of HW-interfaces parallel 0
Number of HW-interfaces Wireless 0
Number of HW-interfaces other 0
With SW interfaces No
Supporting protocol for TCP/IP Yes
Supporting protocol for PROFIBUS No
Supporting protocol for CAN No
Supporting protocol for INTERBUS No
Supporting protocol for ASI No
Supporting protocol for KNX No
Supporting protocol for MODBUS No
Supporting protocol for Data-Highway No
Supporting protocol for DeviceNet No
Supporting protocol for SUCONET No
Supporting protocol for LON No
Supporting protocol for PROFINET IO No
Supporting protocol for PROFINET CBA No
Supporting protocol for SERCOS No
Supporting protocol for Foundation Fieldbus No
Supporting protocol for EtherNet/IP Yes
Supporting protocol for AS-Interface Safety at Work No
Supporting protocol for DeviceNet Safety No
Supporting protocol for INTERBUS-Safety No
Supporting protocol for PROFIsafe No
Supporting protocol for SafetyBUS p No
Supporting protocol for other bus systems No
Radio standard Bluetooth No
Radio standard WLAN 802.11 No
Radio standard GPRS No
Radio standard GSM No
Radio standard UMTS No
IO link master No
Type of display LCD
Colour display Yes
Number of colours of the display 16700000
Screen diagonal 3.5 inch
Number of pixels, horizontal 240
Number of pixels, vertical 320
With numeric keyboard No
With alpha numeric keyboard No
Touch technology Capacitive multitouch
With message indication Yes
With message system (incl. buffer and confirmation) No
Process value representation (output) possible No
Process default value (input) possible No
With recipes No
Number of password levels 3
With printer output No
Number of online languages 4
Additional software components, loadable No
Degree of protection (IP), front side IP2X
Operating temperature 0-40 °C
Rail mounting possible No
Wall mounting/direct mounting Yes
Suitable for safety functions No
Width of the front 102 mm
Height of the front 128 mm
Built-in depth 30 mm

Dokumentatsioon

5 dokumendid
Kasutusjuhend
LE08865AB.pdf pdf (5.48 Mo)
Kasutusjuhend
RA00093AA_U_EN.pdf pdf (0.98 Mo)
Kasutusjuhend
RA00093AA_S_EN.pdf pdf (3.32 Mo)
Kasutusjuhend
RA00093AA_T_EN.pdf pdf (0.19 Mo)
Kasutusjuhend
LE05864AA.pdf pdf (0.91 Mo)