![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/00/001513-LEGRAND-1000.jpg)
OPAQUE PLAST.3RX12M CABINET
Legrand
OPAQUE PLAST.3RX12M CABINET
REF. 001513
EAN number.
3245060015138
187,56 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting method | Flush-mounted |
---|---|
Number of rows | 3 |
Width in number of modular spacings | 12 |
Type of covering | Door |
Cover model | Closed |
Type of door | Single |
Transparent cover/door | No |
Signal passing door | Yes |
With lock | No |
Type of closure | Other |
Housing material | Plastic |
Built-in depth | 87 mm |
Built-in height | 551 mm |
Built-in width | 326 mm |
Inner depth | 47.5 mm |
Earthing terminal block | Yes |
Neutral terminal block | No |
---|---|
DIN-rail | Yes |
With mounting plate | No |
Extension possible | Yes |
EMC-version | No |
Colour | White |
RAL-number | 9010 |
Degree of protection (IP) | IP30 |
Height | 555 mm |
Width | 330 mm |
Depth | 90 mm |
Enclosure capacity (Nb of modules) | 36 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -10-40 °C |
Storage temperature | -20-70 °C |
Fitted with rainproof plate protection | No |
Dokumentatsioon
1 dokument
Tehniline leht
1 dokument
BIM fail
VALIGE TEGEVUS