![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/069619_pw_105969.jpg)
ON/OFF + PUSHBUTTON NO+NF LIGHTED WHITE COMPOSABLE
Legrand
ON/OFF + PUSHBUTTON NO+NF LIGHTED WHITE COMPOSABLE
REF. 069619
EAN number.
3245060696191
24,64 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Equipped with 2 | Two-way switch |
---|---|
Number of socket outlets total | 0 |
Number of socket outlets switchable | 0 |
Method of operation | Rocker/button |
Mounting direction | Horizontal |
Type of fastening | Other |
With lighting | Yes |
Mounting method | Surface mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Suitable for degree of protection (IP) | IP55 |
---|---|
Nominal voltage | 250 V |
Rated current | 10 A |
Number of contacts as normally open contact | 1 |
Number of contacts as normally closed contact | 1 |
Number of contacts as change-over contact | 1 |
Device width | 64 mm |
Device height | 64 mm |
Device depth | 40 mm |
Built-in depth | 40 mm |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -20-40 °C |
Storage temperature | -25-70 °C |
Connection type | automatic terminal |
Terminals capacity | 2.5-2.5 mm² |
Dokumentatsioon
1 dokument
Tehniline leht
5 dokumendid
Sertifikaadid
NF-NF012_3288
(0.64 Mo)
Sertifikaadid
VDE-40023632
(2.52 Mo)
Sertifikaadid
OC / CB-FR_714769/A1
(0.63 Mo)
Sertifikaadid
OC / CB-FR_714766
(0.5 Mo)
Sertifikaadid
NF-NF012_3289/A1
(0.69 Mo)
VALIGE TEGEVUS