![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/LG-040756-WEB-R.jpg)
NIMH BATTERY 8.4V 280 MAH
Legrand
NIMH BATTERY 8.4V 280 MAH
REF. 040756
EAN number.
3414971003217
88,76 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Size indication | Other |
---|---|
Number of cells | 1 |
Model | Nickel metal hydride |
Nominal voltage | 8.4 V |
Capacity | 280 mAh |
IEC indication | HR22 |
Other indications | Other |
Length | 27 mm |
Height including pole | 49 mm |
---|---|
Width | 16 mm |
Battery pack | No |
Plastic housing | Yes |
Ambient temperature | -10-45 °C |
Suitable for rapid charger | No |
Weight | 40 g |
Contains Batteries and/or Accumulator | Yes |