![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-863445-WEB-R.jpg)
Niloé Step ventilation control switch (0, 1, 2, 3) - mechanism with medium grey cover plate
Niloé Step
Legrand
Niloé Step ventilation control switch (0, 1, 2, 3) - mechanism with medium grey cover plate
REF. 863445
EAN number.
3414971839854
The Niloé Step ventilation control switch (0, 1, 2, 3) allows to control motors. The mechanism should be completed with a plate.
77,25 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Assembly arrangement | Other |
---|---|
Method of operation | Turn button |
Wiring system | Circuit 0 - 1 - 2 - 3 |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Other |
Suitable for degree of protection (IP) | IP20 |
Rated current | 20 A |
Nominal voltage | 230 V |
Type of fastening | Mounting with claw and screw |
Min. depth of built-in installation box | 36 mm |
Width | 75.8 mm |
Height | 75.8 mm |
---|---|
Depth | 35.3 mm |
Built-in depth | 23.9 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Terminal marking indication | Yes |
Connection type | Screwed terminal |
Number of terminals | 4 |
Terminals capacity | 2.5-2.5 mm² |
Cable nature for connection | Not applicable |
With socket outlet | No |
Label space/information surface | No |
Tube diameter for wall mounted product | 60-60 mm |
Dokumentatsioon
1 dokument
Kasutusjuhend
VALIGE TEGEVUS