![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-863345-WEB-R.jpg)
Niloé Step ventilation control switch (0, 1, 2, 3) - mechanism with aluminium cover plate
Niloé Step
Legrand
Niloé Step ventilation control switch (0, 1, 2, 3) - mechanism with aluminium cover plate
REF. 863345
EAN number.
3414971837546
The Niloé Step ventilation control switch (0, 1, 2, 3) allows to control motors. The mechanism should be completed with a plate.
69,77 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Assembly arrangement | Other |
---|---|
Method of operation | Turn button |
Wiring system | Circuit 0 - 1 - 2 - 3 |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Aluminium |
RAL-number (similar) | 9040 |
Suitable for degree of protection (IP) | IP20 |
Rated current | 20 A |
Nominal voltage | 230 V |
Type of fastening | Mounting with claw and screw |
Min. depth of built-in installation box | 36 mm |
Width | 75.8 mm |
Height | 75.8 mm |
---|---|
Depth | 35.3 mm |
Built-in depth | 23.9 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Terminal marking indication | Yes |
Connection type | Screwed terminal |
Number of terminals | 4 |
Terminals capacity | 2.5-2.5 mm² |
Cable nature for connection | Not applicable |
With socket outlet | No |
Label space/information surface | No |
Tube diameter for wall mounted product | 60-60 mm |
Dokumentatsioon
1 dokument
Kasutusjuhend
VALIGE TEGEVUS