![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/86/LG-863474-WEB-R.jpg)
Niloé Step TV socket, star architecture, 1dB, mechanism with medium grey cover plate
Niloé Step
Legrand
Niloé Step TV socket, star architecture, 1dB, mechanism with medium grey cover plate
REF. 863474
EAN number.
3414971840584
The Niloé Step TV socket allows to connect all types of televisions with ultra high definition (UHD) quality. The mechanism should be completed with a plate.
9,54 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | End socket |
---|---|
Type of socket outlet | TV |
DAB+ | No |
Mounting method | Flush-mounted |
Number of modules (module system) | 1 |
Cover | Central cover plate |
Tap loss at 860 MHz | 1 dB |
Tap loss at 2150 MHz | 1 dB |
Number of outlets | 1 |
Suitable for cable modem | No |
Suitable for remote power supply | No |
Type of fastening | Mounting with claw and screw |
Colour | Grey |
Surface protection | Untreated |
Surface finishing | Matt |
---|---|
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 75.8 mm |
Device height | 75.8 mm |
Device depth | 42.7 mm |
Min. depth of built-in installation box | 11.8 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | No |
Dokumentatsioon
1 dokument
Kasutusjuhend
VALIGE TEGEVUS