![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/86/LG-863375-WEB-R.jpg)
Niloé Step TV socket F-type, star architecture, 1,5dB, mechanism with aluminium cover plate
Niloé Step
Legrand
Niloé Step TV socket F-type, star architecture, 1,5dB, mechanism with aluminium cover plate
REF. 863375
EAN number.
3414971838338
The Niloé Step TV socket F-type allows to connect all types of televisions with ultra high definition (UHD) quality. The mechanism should be completed with a plate.
9,54 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | End socket |
---|---|
Type of socket outlet | TV |
DAB+ | No |
Mounting method | Flush-mounted |
Number of modules (module system) | 1 |
Cover | Central cover plate |
Tap loss at 860 MHz | 1 dB |
Tap loss at 2150 MHz | 1 dB |
Number of outlets | 1 |
Suitable for cable modem | No |
Suitable for remote power supply | No |
Type of fastening | Mounting with claw and screw |
Colour | Aluminium |
RAL-number (similar) | 7040 |
Surface protection | Untreated |
Surface finishing | Matt |
---|---|
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 75.8 mm |
Device height | 75.8 mm |
Device depth | 46.2 mm |
Min. depth of built-in installation box | 15.25 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | No |
Dokumentatsioon
1 dokument
Kasutusjuhend
VALIGE TEGEVUS