![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/86/LG-863497-WEB-R.jpg)
Niloé Step surface mounting box - medium grey
Niloé Step
Legrand
Niloé Step surface mounting box - medium grey
REF. 863497
EAN number.
3414971841246
The Niloé Step surface mounting box allows to install the Niloé Step flush mounting functions out of the wall. The installed mechanism should be completed with the appropriate cover plate or rocker and a 1-gang plate.
4,68 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Antimicrobial treatment | No |
---|---|
Assembly arrangement | Surface mounted frame |
Suitable for modular domestic switching devices | Yes |
Number of modules (module system) | 1 |
Number of units | 1 |
Mounting direction | Horizontal and vertical |
Shape | Square |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Grey |
Transparent | No |
With cover frame | No |
With duct entry | Yes |
With cable entry | Yes |
---|---|
With screw gland entry | No |
Shock resistant | Yes |
Degree of protection (IP) | IP2X |
Width | 86.8 mm |
Height | 86.8 mm |
Depth | 40 mm |
Device width | 86.8 mm |
Device height | 86.8 mm |
Device depth | 40 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Entry membrane gland type | Not applicable |
Cable support | Not applicable |