Niloé Step roller blind switch, mechanism with aluminium rocker
Niloé Step
Legrand
Niloé Step roller blind switch, mechanism with aluminium rocker
REF. 863344
EAN number.
3414971837515
The Niloé Step roller blind switch allows the raising or lowering of roller shutters. The design of this function fits perfectly to the rest of the Niloé Step range. The mechanism should be completed with a plate.
11,34 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Assembly arrangement | Other |
---|---|
Model | Other |
Number of poles | 1 |
Method of operation | Rocker |
Mechanical controllable | No |
Electronic controllable | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Type of fastening | Mounting with claw and screw |
Connection type | Screwed terminal |
Colour | Aluminium |
RAL-number (similar) | 9040 |
Transparent | No |
Label space/information surface | No |
Suitable for degree of protection (IP) | IP20 |
Rated current | 6 A |
Nominal voltage | 250 V |
Number of buttons | 1 |
Number of modules (module system) | 1 |
---|---|
Device width | 75.8 mm |
Device height | 75.8 mm |
Device depth | 44 mm |
Built-in depth | 31 mm |
Min. depth of built-in installation box | 58 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Terminal marking indication | No |
Antimicrobial treatment | No |
Number of terminals | 3 |
Terminals capacity | 1.5-1.5 mm² |
Cable nature for connection | Not applicable |
Tube diameter for wall mounted product | 58-58 mm |
Dokumentatsioon
1 dokument
Tehniline leht
1 dokument
Sertifikaadid
OC / CB-HU-003437
(0.65 Mo)
VALIGE TEGEVUS