Niloé Step passthrough TV socket, 14dB, mechanism with white cover plate
Niloé Step
Legrand
Niloé Step passthrough TV socket, 14dB, mechanism with white cover plate
REF. 863172
EAN number.
3414971835788
The Niloé Step passthrough TV socket allows to connect all types of televisions. The mechanism should be completed with a plate.
6,91 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Loop-through socket |
---|---|
Type of socket outlet | TV |
DAB+ | No |
Mounting method | Flush-mounted |
Number of modules (module system) | 1 |
Cover | Central cover plate |
Tap loss at 860 MHz | 15 dB |
Number of outlets | 1 |
Suitable for cable modem | No |
Through loss at 860 MHz | 3 dB |
Suitable for remote power supply | No |
Type of fastening | Mounting with claw and screw |
Colour | White |
RAL-number (similar) | 9003 |
Surface protection | Untreated |
Surface finishing | Matt |
---|---|
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 75.8 mm |
Device height | 75.8 mm |
Device depth | 42.7 mm |
Min. depth of built-in installation box | 11.8 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | No |
Dokumentatsioon
1 dokument
Kasutusjuhend
VALIGE TEGEVUS