Niloé Step double loudspeaker socket, mechanism with medium grey cover plate
Niloé Step
Legrand
Niloé Step double loudspeaker socket, mechanism with medium grey cover plate
REF. 863486
EAN number.
3414971840942
The Niloé Step double loudspeaker socket allows to connect 2 speakers of the Hi-Fi system or Home Cinema, with optimum sound reproduction. The mechanism should be completed with a plate.
32,65 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Surface mounting | No |
---|---|
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Other |
Assembly arrangement | Central cover plate |
Type of connector | Other |
With buses/couplings | No |
Suitable for number of connectors | 2 |
Category | Other |
Colour | Grey |
Connection type | Screw |
Shielded buses | No |
Shielded housing | No |
Separate earthing connection | No |
With label space | No |
Compatible with third-party covers | No |
Separate strain relief | No |
Mounting method shielding connection | Screw |
Outlet direction | Inclined |
With dust cover | No |
Degree of protection (IP) | IP20 |
---|---|
Mechanical coding | No |
Colour coding | Yes |
Device width | 75.8 mm |
Device height | 75.8 mm |
Device depth | 30.9 mm |
Built-in depth | 30.9 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | No |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Not applicable |
Tube diameter for wall mounted product | 58-58 mm |
Entry membrane gland type | Not applicable |
Vertical fixing center distance | 60-60 mm |
Horizontal fixing center distance | 60-60 mm |
Cable support | Not applicable |