Niloé Step cover plate Keystone adapter - white
Niloé Step
Legrand
Niloé Step cover plate Keystone adapter - white
REF. 863187
EAN number.
3414971836235
Niloé Step Keystone adapter for data sockets. The mechanism should be completed with a plate.
6,21 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Assembly arrangement | Basic element with central cover plate |
---|---|
Utilization | Other |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Imprintable label snap-in in intermediate ring |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | White |
RAL-number (similar) | 9003 |
---|---|
Transparent | No |
Type of fastening | Other |
Number of modules (module system) | 1 |
With buses/couplings | No |
With strain relief | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 75.8 mm |
Device height | 75.8 mm |
Device depth | 43.5 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |