Niloé Step cable outlet mechanism with black cover plate
Niloé Step
Legrand
Niloé Step cable outlet mechanism with black cover plate
REF. 863529
EAN number.
3414971841758
The Niloé Step cable outlet allows the connection of the electrical appliances without a plug. The mechanism should be completed with a plate.
5,17 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting method | Flush-mounted |
---|---|
Clamps | None |
Connection system | Without clamp |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Colour | Black |
RAL-number (similar) | 9017 |
Suitable for degree of protection (IP) | IP21 |
Device width | 75.8 mm |
---|---|
Device height | 75.8 mm |
Device depth | 54.3 mm |
Built-in depth | 30.9 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Antimicrobial treatment | No |
Dokumentatsioon
1 dokument
Tehniline leht
VALIGE TEGEVUS