Niloé Step 2-gang surface mounting box - aluminium
Niloé Step
Legrand
Niloé Step 2-gang surface mounting box - aluminium
REF. 863398
EAN number.
3414971838994
The Niloé Step 2-gang surface mounting box allows to install 2 Niloé Step flush mounting functions out of the wall in multigang. The installed mechanisms should be completed with the appropriate cover plates or rockers and a 2-gang plate.
7,27 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Antimicrobial treatment | No |
---|---|
Assembly arrangement | Surface mounted frame |
Suitable for modular domestic switching devices | Yes |
Number of modules (module system) | 2 |
Number of units | 2 |
Mounting direction | Horizontal and vertical |
Shape | Square |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Aluminium |
RAL-number (similar) | 9040 |
Transparent | No |
With cover frame | No |
With duct entry | Yes |
---|---|
With cable entry | Yes |
With screw gland entry | No |
Shock resistant | Yes |
Degree of protection (IP) | IP2X |
Width | 86.8 mm |
Height | 86.8 mm |
Depth | 40 mm |
Device width | 86.8 mm |
Device height | 86.8 mm |
Device depth | 40 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Entry membrane gland type | Not applicable |
Cable support | Not applicable |