![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/061886-LEGRAND-1000.jpg)
Nickel Cadmium battery - for emergency lighting luminaires - 7.2 V - 1.6 Ah
Legrand
Nickel Cadmium battery - for emergency lighting luminaires - 7.2 V - 1.6 Ah
REF. 061886
EAN number.
3245060618865
56,68 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Size indication | Other |
---|---|
Number of cells | 6 |
Model | Nickel cadmium |
Nominal voltage | 7.2 V |
Capacity | 1.5 mAh |
IEC indication | Other |
Length | 252 mm |
Diameter | 22 mm |
Battery pack | Yes |
---|---|
Suitable for EX-applications | No |
Plastic housing | No |
Ambient temperature | 0-40 °C |
Suitable for rapid charger | Yes |
Weight | 296 g |
Contains Batteries and/or Accumulator | Yes |