![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/66/LG-660971-WEB-R.jpg)
Nickel Cadmium battery - for emergency lighting luminaires - 2 Ah
Legrand
Nickel Cadmium battery - for emergency lighting luminaires - 2 Ah
REF. 660971
EAN number.
3414970416117
156,50 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Size indication | Other |
---|---|
Number of cells | 4 |
Model | Nickel cadmium |
Nominal voltage | 4.8 V |
Capacity | 2 mAh |
IEC indication | Other |
Other indications | C |
Length | 175 mm |
Diameter | 24 mm |
---|---|
Battery pack | Yes |
Suitable for EX-applications | No |
Plastic housing | No |
Ambient temperature | 0-40 °C |
Suitable for rapid charger | Yes |
Weight | 261 g |
Contains Batteries and/or Accumulator | Yes |