![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/35/3510-BTICINO-1000.jpg)
NC electromagnetic contact interface detectors and protection line - flush mounted version
MyHome
Bticino
NC electromagnetic contact interface detectors and protection line - flush mounted version
REF. 3510
EAN number.
8012199112756
NC electromagnetic contact interface detectors and protection line - flush mounted version- for wooden doors and windows
18,43 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting method | Built-in |
---|---|
Colour | White |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
VdS class | None |
Connected object | No |
---|---|
With voice command | No |
Programmable | Yes |
Interoperable connection Protocol | No |
Connectable by Internet box | No |
Product use function | Alarm systems |
Dokumentatsioon
1 dokument
Tehniline leht
VALIGE TEGEVUS