![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/043101-LEGRAND-1000.jpg)
NC electromagnetic contact interface detectors and protection line - flush mounted version.
Alarm
Legrand
NC electromagnetic contact interface detectors and protection line - flush mounted version.
REF. 043101
EAN number.
3245060431013
21,27 €
/
Tükk
Product available in
10 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting method | Built-in |
---|---|
Contacts | 1 breaker contact (NC) |
Wireless | No |
With connection cable | Yes |
Colour | White |
Surface finishing | Matt |
Diameter sensor | 12 mm |
Sensor length | 30 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
VdS class | None |
Voltage type | DC |
---|---|
Nominal voltage | 20-20 V |
Halogen free | No |
Antimicrobial treatment | No |
Cable nature for connection | Flexible |
Label space/information surface | No |
Contains Batteries and/or Accumulator | No |
Addressable | No |
Connected object | No |
With voice command | No |
Programmable | No |
Connectable by Internet box | No |
Product use function | Alarm systems |
Dokumentatsioon
1 dokument
Tehniline leht
VALIGE TEGEVUS