![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-067226-WEB-R2.jpg)
MyHOME Arteor and Valena Life/Allure 180° dual technology presence sensor
MyHOME_Up
Legrand
MyHOME Arteor and Valena Life/Allure 180° dual technology presence sensor
REF. 067226
EAN number.
3245060672263
MyHOME BUS Arteor and Valena Life/Allure sensorsCheck presence and light level continuously, switch off when there is sufficient natural lightAutomatic switch-on/off (factory setting)
87,28 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Movement sensor |
---|---|
Mounting method | Flush-mounted |
Constant light control | Yes |
HVAC-control | No |
Networkable | Yes |
Suitable for wireless transmission | No |
Creep-under protection | Yes |
Mounting height | 1.2 m |
Max. reach sideways | 3 m |
Max. reach frontally | 8 m |
Diameter reach on floor | 6 m |
Response value sensitivity adjustable | Yes |
Response value luminosity adjustable | Yes |
Teach-function for response value luminosity | No |
Dim function with dimmer basic element | No |
Animal zone | No |
Staircase light controller | Yes |
Combination movement sensor/push button switch | No |
---|---|
With orientation lighting | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Suitable for degree of protection (IP) | IP20 |
Operation mode switch | No |
Min. switch-on time | 30 s |
Max. duty cycle | 256 min |
Detection angle horizontal | 0-180 ° |
Compatible with Apple HomeKit | No |
Colour | White |
RAL-number (similar) | 9003 |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Dokumentatsioon
2 dokumendid
Kasutusjuhend
Tehniline leht
1 dokument
Keskkonnaprofiil
VALIGE TEGEVUS