![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/20/200157-LEGRAND-1000.jpg)
MULTIPACK BATIBOX ENERGY 10X1 GANG DEPTH 40MM
Legrand
MULTIPACK BATIBOX ENERGY 10X1 GANG DEPTH 40MM
REF. 200157
EAN number.
3414970339454
22,47 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting method | Hollow wall |
---|---|
Shape | Round |
Construction type | Device connection box (round/square) |
Model | Single |
Provided with revolving ring | No |
Couplable | No |
Equipped with | None |
Diameter | 67 mm |
Length | 71 mm |
Width | 71 mm |
Inner depth | 40 mm |
For number of electric fittings | 2 |
Mounting switching equipment | Screw or spread out |
With screws | Yes |
Housing feed-through by break-out opening | No |
Housing feed-through by seal membrane | Yes |
Housing feed-through by nozzle | No |
Housing feed-through by step membrane | No |
For tube diameter | Other |
Suitable for cable diameter | 16-25 mm |
Pipe locking | No |
Pipe locking optional | No |
---|---|
Inlet from the rear | Yes |
Number of inlets | 4 |
Material | Plastic |
Halogen free | No |
Surface protection | Untreated |
Colour | Yellow |
Degree of protection (IP) | IP40 |
Cover model | None |
Cover attachment | Other |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | Yes |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Special application | None |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-60 °C |
Storage temperature | -10-70 °C |
Dokumentatsioon
VALIGE TEGEVUS