MULTIMATERIAL SAW BATIBOX D.67MM
Legrand
MULTIMATERIAL SAW BATIBOX D.67MM
REF. 080167
EAN number.
3245060801670
98,76 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Diameter | 67 mm |
---|---|
Cutting depth | 54 mm |
Centre drill diameter | 6.35 mm |
Hole edge core drill | No |
Suitable for gypsum-cardboard | Yes |
Suitable for wood | Yes |
Suitable for plastic | Yes |
Suitable for fibre optic | Yes |
Suitable for aluminium | Yes |
---|---|
Suitable for brass | No |
Suitable for stainless steel | Yes |
Suitable for cast iron | No |
Suitable for non-ferrous metals | Yes |
Suitable for steel | No |
Holding system | Other |
Storage temperature | -5-60 °C |