![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/LG-041389-WEB-R.jpg)
MULTICOLOR LED LIGHT FIXED / FLASHING 3 CHANNELS
Legrand
MULTICOLOR LED LIGHT FIXED / FLASHING 3 CHANNELS
REF. 041389
EAN number.
3414971498082
176,48 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Function flashlight | Yes |
---|---|
Function blinking light | Yes |
Function continuous light | Yes |
Function rotating light | No |
Function pulsating light | Yes |
With infrared | No |
Nominal voltage | 12-12 V |
Voltage type | AC/DC |
Electricity consumption | 0.1 A |
Power | 1.2 W |
Colour of lamp hood | Colourless |
Housing material | Plastic |
Housing colour | Other |
---|---|
Mounting method | Surface mounting |
Solar operation | No |
Number of modes | 45 |
Approved according to ICAO | No |
Ambient temperature | -30-+55 °C |
Lamp type | LED not exchangeable |
Luminous intensity | 215-365 cd |
Degree of protection (IP) | IP65 |
Width | 92 mm |
Height | 42.5 mm |
Dimmable | Yes |