![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/059861-LEGRAND-1000.jpg)
MULTI SOCKET BOX 1X2P+T 16A 24V 1X2P+T 16A 230V , 1UTE 230V
Legrand
MULTI SOCKET BOX 1X2P+T 16A 24V 1X2P+T 16A 230V , 1UTE 230V
REF. 059861
EAN number.
3245060598617
1 111,57 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
CEE socket outlet 16 A | 2x16A xp xxxV |
---|---|
CEE socket outlet 32 A | None |
CEE socket outlet 63 A | None |
CEE socket outlet 125 A | None |
Number of socket outlets with protective contact CEE 7/3 (type F) | 3 |
Protection | Overcurrent switch |
Earth leakage switch | Earth leakage switch with IFN 30 mA (standard) |
Number of miniature circuit breakers (MCB) | 0 |
Housing material | Plastic |
Power supply/connection possibility | Other |
---|---|
Diameter cable entry | M32 |
Handling | Wall mounting |
Degree of protection (IP) | IP44 |
Military model | No |
Colour | Grey |
Height | 370 mm |
Width | 230 mm |
Depth | 222 mm |
Dokumentatsioon
2 dokumendid
Tehniline leht
Tehniline leht
1 dokument
Autocad 3D
VALIGE TEGEVUS