Mounting plate For sizes 16.0 x 14.0 (HxW) in
Ensto PolyBox US Pc
ENSTO
Mounting plate For sizes 16.0 x 14.0 (HxW) in
REF. UBP1614Z
EAN number.
6438100418823
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Height | 374 mm |
---|---|
Width | 323 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | No |