Mounting plate For sizes 12.0x10.0 (HxW) in
Ensto PolyBox US Pc
ENSTO
Mounting plate For sizes 12.0x10.0 (HxW) in
REF. UBP1210ZW
EAN number.
6438100212582
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Height | 272 mm |
---|---|
Width | 222 mm |
Material | Steel |
Surface protection | Powder coating |
---|---|
Perforated | No |