Mounting plate For sizes 10.0x8.0 (HxW) in
Ensto PolyBox US Pc
ENSTO
Mounting plate For sizes 10.0x8.0 (HxW) in
REF. UBP1008ZW
EAN number.
6438100212360
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Height | 222 mm |
---|---|
Width | 171 mm |
Material | Steel |
Surface protection | Powder coating |
---|---|
Perforated | No |