Liigu edasi põhisisu juurde
Logo print

Mounting enclosure PC Size 16.0 x 14.0 x 8.0 in

Ensto PolyBox US Pc ENSTO

Mounting enclosure PC Size 16.0 x 14.0 x 8.0 in

REF. UPCT161408HSF EAN number. 6438100427689
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Height 429 mm
Depth 228 mm
Material Plastic
Material quality Other
Surface finishing Untreated
Colour Grey
RAL-number 7035
With mounting plate No
Mounting plate depth-adjustable Yes
Suitable for wall built-in No
Pole fastening Yes
With door No
Number of doors 1
With glazed door Yes
With ventilation door No
With rear door No
With cover Yes
Transparent cover Yes
Suitable for metrical mounting No
Suitable for outdoor set-up Yes
Pitched roof No
Pre-stamping No
EMC-version No
Degree of impact strength (IK) IK10
Degree of protection (NEMA) 6P

Dokumentatsioon

3 dokumendid
Autocad 3D
3D_0000005424_V1.pdf pdf (3.77 Mo)
Autocad 3D
3D_0000005425_V1.stp ifc (46.05 Mo)
Autocad 3D
3D_UPCT161408HSF.stp ifc (46.05 Mo)
1 dokument
Heakskiidu tunnistus