Liigu edasi põhisisu juurde
Logo print

Mounting enclosure PC 200 x 300 x 187 mm

Ensto Cubo C ENSTO

Mounting enclosure PC 200 x 300 x 187 mm

REF. CPCF203018T EAN number. 6418677182242
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Width 200 mm
Height 300 mm
Depth 187 mm
Material Plastic
Material quality Other
Surface finishing Untreated
Colour Grey
RAL-number 7035
With mounting plate No
Mounting plate depth-adjustable Yes
Suitable for wall built-in No
Pole fastening No
With door No
With glazed door Yes
With ventilation door No
With rear door No
With cover Yes
Transparent cover Yes
Suitable for outdoor set-up Yes
Pitched roof No
Pre-stamping Yes
EMC-version No
Degree of impact strength (IK) IK08
Degree of protection (IP) IP67

Dokumentatsioon

1 dokument
Autocad 3D
2 dokumendid
Keskkonnaprofiil
LGRP-01806-V01.01-EN.pdf pdf (0.73 Mo)
Heakskiidu tunnistus
CE_CUBO-C_PC_2024_EN.pdf pdf (0.04 Mo)