Liigu edasi põhisisu juurde
Logo print

Mounting enclosure PC 125 x 125 x 75 mm

Ensto Cubo S ENSTO

Mounting enclosure PC 125 x 125 x 75 mm

REF. SPCP131308T EAN number. 6418677155215
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Width 125 mm
Height 125 mm
Depth 75 mm
Material Plastic
Material quality Other
Surface finishing Untreated
Colour Grey
RAL-number 7035
Freestanding No
Floor standing wall model No
Suitable for wall mounting No
Intermediate mounting No
Couplable No
With mounting plate No
Mounting plate depth-adjustable No
Suitable for wall built-in No
Pole fastening No
With door No
Number of doors 0
With glazed door No
With ventilation door No
Number of locks 0
With cover Yes
Transparent cover Yes
Suitable for metrical mounting No
Suitable for outdoor set-up Yes
Pitched roof No
Number of connector holes 0
Pre-stamping No
EMC-version No
Degree of impact strength (IK) IK08
Degree of protection (IP) IP67
Degree of protection (NEMA) 6P
Max. permissible load of the mounting plate according to IEC 62208 2 N
Enclosure capacity (Nb of modules) 0
Operating / setting temperature -40-80 °C
Storage temperature -25-35 °C
Fitted with rainproof plate protection No
Fitted with door or cover Yes
Supplied with circuit identification labels No

Dokumentatsioon

1 dokument
Autocad 3D
2 dokumendid
Heakskiidu tunnistus
CE_CUBO-S_PC_2024_EN.pdf pdf (0.04 Mo)
Keskkonnaprofiil
LGRP-01806-V01.01-EN.pdf pdf (0.73 Mo)