Mounting enclosure cover ABS 400 x 600 x 30 mm
Ensto Cubo O
ENSTO
Mounting enclosure cover ABS 400 x 600 x 30 mm
REF. OABG406003L
EAN number.
6418677164583
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Suitable for bottom planking | Yes |
---|---|
Width | 400 mm |
Height | 600 mm |
Depth | 30 mm |
Suitable for enclosure building width | 400 mm |
Suitable for enclosure building depth | 600 mm |
Material | Plastic |
---|---|
Surface finishing | Untreated |
Colour | Grey |
RAL-number | 7035 |
With de-aeration | No |
Suitable for outdoor set-up | Yes |