![](https://assets.legrand.com/pim/PHOTOS-WEB/EN-HALP232811-WEB-R.jpg)
Mounting enclosure Al 230 x 280 x 111.5 mm
Ensto Cubo H
ENSTO
Mounting enclosure Al 230 x 280 x 111.5 mm
REF. HALP232811
EAN number.
6418677165931
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Width | 230 mm |
---|---|
Height | 280 mm |
Depth | 111.5 mm |
Material | Aluminium |
Material quality | Other |
Surface finishing | Untreated |
Colour | Grey |
RAL-number | 7001 |
With mounting plate | No |
Mounting plate depth-adjustable | No |
Suitable for wall built-in | No |
Pole fastening | No |
With door | No |
Number of doors | 1 |
---|---|
With glazed door | No |
With ventilation door | No |
With rear door | No |
With cover | Yes |
Transparent cover | No |
Suitable for metrical mounting | No |
Suitable for outdoor set-up | Yes |
Pitched roof | No |
Pre-stamping | No |
EMC-version | No |
Degree of impact strength (IK) | IK08 |
Degree of protection (IP) | IP66 |
Dokumentatsioon
1 dokument
Autocad 3D
VALIGE TEGEVUS