![](https://assets.legrand.com/pim/PHOTOS-WEB/EN-DABP122009T-WEB-R.jpg)
Mounting enclosure ABS 120 x 200 x 86 mm
Ensto Cubo D
ENSTO
Mounting enclosure ABS 120 x 200 x 86 mm
REF. DABP122009T
EAN number.
6418677150517
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Width | 120 mm |
---|---|
Height | 200 mm |
Depth | 86 mm |
Material | Plastic |
Material quality | ABS |
Surface finishing | Untreated |
Colour | Grey |
RAL-number | 7035 |
With mounting plate | No |
Mounting plate depth-adjustable | No |
Suitable for wall built-in | No |
Pole fastening | No |
With door | No |
With glazed door | Yes |
---|---|
With ventilation door | No |
With rear door | No |
With cover | Yes |
Transparent cover | Yes |
Suitable for metrical mounting | No |
Suitable for outdoor set-up | No |
Pitched roof | No |
Pre-stamping | No |
EMC-version | No |
Degree of impact strength (IK) | IK06 |
Degree of protection (IP) | IP67 |
Dokumentatsioon
1 dokument
Autocad 3D
2 dokumendid
Keskkonnaprofiil
Heakskiidu tunnistus
VALIGE TEGEVUS