![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/07/LG-077598-WEB-R.jpg)
MOSAIC WIRELESS CHARGER 2 MOD 1A USB A
Legrand
MOSAIC WIRELESS CHARGER 2 MOD 1A USB A
REF. 077598
EAN number.
3414970863225
87,87 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Other |
---|---|
Operating voltage | 220-250 V |
Frequency | 50-60 Hz |
Max. output current | 2400 mA |
Connection type | Screwed terminal |
Mounting method | Module frame |
Colour | Anthracite |
RAL-number | 7015 |
Device width | 70 mm |
Device height | 136 mm |
Device depth | 88 mm |
Min. depth of built-in installation box | 40 mm |
Suitable for degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
---|---|
Antimicrobial treatment | No |
Wireless | Yes |
Built-in depth | 33 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Power Delivery | No |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Stress test conformity (1000V) | No |
Halogen free | Yes |
Cable section | 2.5-2.5 mm² |
Dokumentatsioon
3 dokumendid
Kasutusjuhend
Kasutusjuhend
Tehniline leht
1 dokument
BIM fail
VALIGE TEGEVUS