![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/07/LG-079082-WEB-R.jpg)
Mosaic Surface-mounting workstation kit - for 2x4 modules - Alu
Mosaic
Legrand
Mosaic Surface-mounting workstation kit - for 2x4 modules - Alu
REF. 079082
EAN number.
3245060790820
Mosaic Workstation kits - Surface-mounting - Alu
73,16 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Assembly arrangement | Surface mounted box |
---|---|
Suitable for modular domestic switching devices | Yes |
Number of modules (module system) | 8 |
Number of units | 2 |
Mounting direction | Horizontal |
Shape | Square |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Other |
Surface finishing | Glossy |
Colour | Aluminium |
RAL-number (similar) | 7040 |
Transparent | No |
With cover frame | Yes |
With duct entry | Yes |
---|---|
With cable entry | Yes |
With screw gland entry | No |
Shock resistant | Yes |
Degree of protection (IP) | IP2X |
Width | 166 mm |
Height | 166 mm |
Depth | 55 mm |
Device width | 166 mm |
Device height | 166 mm |
Device depth | 55 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Dokumentatsioon
1 dokument
Tehniline leht
4 dokumendid
Sertifikaadid
OC / CB-FR_707532
(4.1 Mo)
Sertifikaadid
NF-NF012_2201/A2
(1.3 Mo)
Sertifikaadid
OC / CB-FR_705591/A3
(0.73 Mo)
Sertifikaadid
OC / CB-FR_707308/A3
(4.23 Mo)
VALIGE TEGEVUS