![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/30/308040-BTICINO-1000.jpg)
Monobloc vandal-proof 2 wires digital call video stainless steel entrance panel with keypad, videocamera and key reader
.
Bticino
Monobloc vandal-proof 2 wires digital call video stainless steel entrance panel with keypad, videocamera and key reader
REF. 308040
EAN number.
8005543479636
Monobloc vandal-proof digital call video with wide angle colour camera, display and alphanumeric keypad for direct apartment call, address book search (up to 4000 residents), and door lock release with code.
2 420,34 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Number of call buttons | 3999 |
---|---|
Material call buttons | Stainless steel |
Material Front | Stainless steel |
Front plate height | 180 mm |
Front plate width | 330 mm |
Built-in height | 260 mm |
Built-in width | 128 mm |
Built-in depth | 50 mm |
Mounting method | Flush-mounted |
Installation technique | Bus system |
Modular construction | No |
---|---|
Colour | Silver |
Degree of protection (IP) | IP54 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -25-70 °C |
Voltage type | DC |
Nominal voltage | 18-27 V |
Standby consumption | 105 mA |
Halogen free | Yes |
Connected object | No |
Dokumentatsioon
4 dokumendid
Tehniline juhend
Tehniline juhend
Tehniline leht
Kasutusjuhend
1 dokument
Keskkonnaprofiil
VALIGE TEGEVUS