MONITOR LIGHT WITH INDEPENDENT CONNEXION
Legrand
MONITOR LIGHT WITH INDEPENDENT CONNEXION
REF. 067670
EAN number.
3414970500786
25,06 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Assembly arrangement | Other |
---|---|
Number of modules (module system) | 0 |
Lamp holder | None |
With light source | Yes |
Lamp type | Incandescent lamp |
With flashlight | No |
With fixed symbol/imprint | No |
With exchangeable symbol | No |
Application as button | No |
Mounting method | Other |
Type of fastening | Other |
Material | Glass |
Material quality | Other |
Halogen free | Yes |
Surface protection | Other |
---|---|
Surface finishing | Matt |
Colour | Other |
Transparent | Yes |
Colour light source | Yellow |
Suitable for degree of protection (IP) | IP20 |
Nominal voltage | 230 V |
Max. lamp power | 6 W |
Device width | 5 mm |
Device height | 15 mm |
Degree of impact strength (IK) | IK01 |
Operating / setting temperature | -5-35 °C |
Connection type | Screwed terminal |
Cable section | 0.5-0.5 mm² |
Dokumentatsioon
VALIGE TEGEVUS