![](https://assets.legrand.com/pim/PHOTOS-WEB/EN-MODAB362PN-WEB-R.jpg)
Module cover surface ABS For 36 modules ABS
Ensto Modulo
ENSTO
Module cover surface ABS For 36 modules ABS
REF. MODAB362PN
EAN number.
6438100196288
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting method | Surface mounted |
---|---|
Number of rows | 2 |
Width in number of modular spacings | 18 |
Type of covering | Door |
Cover model | With notch |
Type of door | Single |
Transparent cover/door | Yes |
Signal passing door | Yes |
With lock | Yes |
Type of closure | Other |
Housing material | Plastic |
Inner depth | 50.5 mm |
Earthing terminal block | Yes |
Neutral terminal block | Yes |
DIN-rail | Yes |
With mounting plate | No |
---|---|
Extension possible | Yes |
EMC-version | No |
UV resistant | No |
Colour | Grey |
RAL-number | 7035 |
Degree of protection (IP) | IP65 |
Height | 436 mm |
Width | 418 mm |
Depth | 148 mm |
Enclosure capacity (Nb of modules) | 36 |
Degree of impact strength (IK) | IK08 |
Operating / setting temperature | -25-70 °C |
Fitted with rainproof plate protection | No |
Dokumentatsioon
1 dokument
Autocad 3D
1 dokument
Heakskiidu tunnistus
VALIGE TEGEVUS