Module cover PC 300 x 600 x 37 mm
Ensto Cubo O
ENSTO
Module cover PC 300 x 600 x 37 mm
REF. OPCG36KWH
EAN number.
6418677174186
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Suitable for bottom planking | Yes |
---|---|
Depth | 37 mm |
Suitable for enclosure building width | 300 mm |
Suitable for enclosure building depth | 600 mm |
Material | Plastic |
Surface finishing | Untreated |
---|---|
Colour | Grey |
RAL-number | 7035 |
Suitable for outdoor set-up | Yes |