![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/00/004694-LEGRAND-1000.jpg)
Modular hour meter totalizer - 230V~ - 50Hz - 2 modules
Hour meter
Legrand
Modular hour meter totalizer - 230V~ - 50Hz - 2 modules
REF. 004694
EAN number.
4010957046941
Hour meter modular totalizer - 230V~ - 50Hz, allowing to count the operating hours of a machine or electrical equipment to know the exact duration of its operation
154,55 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting method | DIN rail |
---|---|
Model | Analogue |
Count area | 99999.99 h |
Reset function | None |
Operation indication | No |
Number of digits | 7 |
Input voltage | 230-230 V |
Voltage type | AC |
Frequency input voltage | 50-50 Hz |
Type of drive | Mains synchronous |
---|---|
Width | 35 mm |
Height | 83 mm |
Width in number of modular spacings | 2 |
Built-in depth | 44 mm |
Degree of protection (IP) | IP2X |
Depth | 66 mm |
Operating / setting temperature | -10-55 °C |
Dokumentatsioon
1 dokument
Kasutusjuhend
1 dokument
Autocad 3D
VALIGE TEGEVUS