![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/LG-059387-WEB-R.jpg)
MOBILE PLUG 63A 3P+T 230V IP66/67-55
Legrand
MOBILE PLUG 63A 3P+T 230V IP66/67-55
REF. 059387
EAN number.
3245060593872
194,54 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
IEC-amperage | 63 A |
---|---|
Number of poles | 4 |
Voltage according to EN 60309-2 | 200-250 V (50+60 Hz) blue |
Clock hour position | 9 h |
Identification colour | Blue |
RAL-number | 5005 |
Degree of protection (IP) | IP67 |
---|---|
Connection system | Screwed terminal |
Insert direction | Straight |
Cable entry | Anti-kink sleeve |
Material | Plastic |
Military model | No |