![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/058944-LEGRAND.jpg)
Mobile cabinet 6 plugs P17 schuko standard with cable
Legrand
Mobile cabinet 6 plugs P17 schuko standard with cable
REF. 058944
EAN number.
3245060589448
441,11 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
CEE socket outlet 16 A | None |
---|---|
CEE socket outlet 32 A | None |
CEE socket outlet 63 A | None |
CEE socket outlet 125 A | None |
Number of socket outlets with protective contact CEE 7/3 (type F) | 6 |
Protection | Overcurrent switch |
Earth leakage switch | None |
Number of miniature circuit breakers (MCB) | 0 |
Housing material | Plastic |
Power supply/connection possibility | Feeder cable with plug |
---|---|
Diameter cable entry | M20 |
Handling | Portable |
Degree of protection (IP) | IP44 |
Military model | No |
Colour | Grey |
Height | 506.5 mm |
Width | 181.5 mm |
Depth | 110 mm |
Dokumentatsioon
1 dokument
Tehniline leht
VALIGE TEGEVUS