![](https://assets.legrand.com/pim/PHOTOS-WEB/SARLAM/58/582380-SARLAM.jpg)
MINI-LIGHTING-WHITE-I-VIS-2G7-9WELEC
Sarlam
MINI-LIGHTING-WHITE-I-VIS-2G7-9WELEC
REF. 582380
EAN number.
3292295823809
161,53 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Suitable for wall mounting | Yes |
---|---|
Suitable for suspended mounting | No |
Suitable for ceiling mounting | No |
Suitable for built-in mounting | No |
Suitable for surface mounting | Yes |
Suitable for light line configuration | No |
Suitable for workplace according to EN 12464-1 | No |
Lamp type | Compact fluorescent lamp |
With light source | Yes |
Suitable for number of light sources | 1 |
Lamp holder | 2G7 |
Housing material | Plastic |
Housing colour | White |
Material cover | Plastic, opal |
Type of grid | None |
Voltage type | AC |
Nominal voltage | 220-240 V |
Nominal current | 38-41 mA |
Type of control gear | Electronic ballast |
With control gear | No |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI | No |
Dimming DMX | No |
Dimming DSI | No |
Dimming potentiometer (integrated) | No |
Dimming LineSwitch | No |
Dimming manufacturer's proprietary system | No |
Dimming mains voltage modulation | No |
Dimming phase cut-off | No |
Dimming phase cut-on | No |
Dimming programmable | No |
Dimming RF | No |
Dimming Sine Wave Reduction | No |
---|---|
Dimming Touch and Dim | No |
Dimming Zigbee | No |
Dimming with push-button | No |
No dim function | Yes |
Light distributor | Diffuser lens/optic/panel |
Light sharing | Asymmetric |
Beam angle | Extreme wide beam <gt/>80° |
Light outlet | Direct |
Degree of protection (IP) | IP43 |
Degree of impact strength (IK) | IK07 |
Protection class | II |
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
Rated ambient temperature according to IEC 62722-2-1 | -5-40 °C |
Suitable for emergency lighting | No |
With movement sensor | No |
With light sensor | No |
Covering of the luminaire with thermally insulating material possible | No |
With air slots | No |
Suitable for lamp power | 9-9 W |
Max. system power | 9 W |
Rated luminous flux according to IEC 62722-2-1 | 400 lm |
Colour of light | White |
Colour temperature | 4000-4000 K |
Colour rendering index CRI | 80-89 |
Width | 187 mm |
Height/depth | 80 mm |
Length | 282 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Dokumentatsioon
1 dokument
Kasutusjuhend
1 dokument
Valguse hajumise fail (IES)
VALIGE TEGEVUS