![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/64/LG-646011-WEB-R.jpg)
Metered 19 inch PDU, 1U, 1 Phase, 32A, 12 C13 outlets, 4 C19 outlets, IEC60309 input
LCS3
Legrand
Metered 19 inch PDU, 1U, 1 Phase, 32A, 12 C13 outlets, 4 C19 outlets, IEC60309 input
REF. 646011
EAN number.
3414971401624
The first step in preventing data center failures is to make sure you have the most reliable and accurate monitored data. Legrand iPDUs have been certified with +/- 1% measurement accuracy with all types of real-time loads.
806,27 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting dimension (standardised) | 482.6 mm (19 inch) |
---|---|
Mounting direction | Horizontal |
Electrical connection | Connection cable with plug |
Type of electric connection | CEE 32 A |
Cable length | 3 m |
Number of miniature circuit breakers (MCB) | 2 |
Number of socket outlets with protective contact CEE 7/3 (type F) | 20 |
Number of socket outlets with earth pin | 20 |
Number of C13 socket outlets | 16 |
Number of C19 socket outlets | 4 |
Number of C20 socket outlets | 0 |
Number of socket outlets British Standard BS1363 | 0 |
Number of socket outlets swiss standard type 13 | 0 |
Number of socket outlets swiss standard type 15 | 0 |
Number of socket outlets swiss standard type 23 | 0 |
Number of socket outlets swiss standard type 25 | 0 |
Number of other socket outlets | 0 |
Number of height units | 2 |
Length | 482.7 mm |
Width | 88.6 mm |
Depth | 183 mm |
Supply voltage | 230 V |
Over voltage category | 2 |
Mains filter | No |
Switchable | No |
SNMP | Yes |
With display | Yes |
Evaluation | At distance |
With LED indication | Yes |
---|---|
With fuse | No |
Ampere meter | Yes |
Temperature measurement | Yes |
With mounting material | Yes |
Colour | Black |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | IP20 |
Operating / setting temperature | 5-40 °C |
Storage temperature | 5-40 °C |
Voltage type | AC |
Supply current | 32-32 A |
Frequency | 50-60 Hz |
Standby consumption | 2.5 mA |
Terminal marking indication | No |
RAL-number | 9017 |
Connection type | Push-in clamp |
Terminals capacity | 4-4 mm² |
Cable nature for connection | Flexible |
Cable section | 4-4 mm² |
Maximum Input cable diameter | 17 mm |
Number of RCCBs | 0 |
Connected object | Yes |
Operating method | Network |
Programming way | Web software |
Programmable | Yes |
Interoperable connection Protocol | No |
Dokumentatsioon
2 dokumendid
Tehniline leht
Kasutusjuhend
VALIGE TEGEVUS