![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/LG-020118-WEB-R.jpg)
Metal enclosures XL³ 400 - IP 43 - 1900x575x175 - with plinth
XL³ 4000
Legrand
Metal enclosures XL³ 400 - IP 43 - 1900x575x175 - with plinth
REF. 020118
EAN number.
3245060201180
791,71 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Width | 575 mm |
---|---|
Height | 1600 mm |
Depth | 175 mm |
Material | Steel |
Material quality | Other |
Surface finishing | Powder coating |
Colour | Grey |
RAL-number | 7035 |
With mounting plate | No |
Mounting plate depth-adjustable | No |
Suitable for wall built-in | No |
Pole fastening | No |
Number of doors | 1 |
---|---|
With glazed door | Yes |
With ventilation door | No |
With rear door | No |
Number of locks | 1 |
Suitable for outdoor set-up | No |
Pitched roof | No |
EMC-version | No |
Degree of impact strength (IK) | IK08 |
Degree of protection (IP) | IP43 |
Degree of protection (NEMA) | Other |
Dokumentatsioon
4 dokumendid
Kokkupaneku juhend
Tehniline leht
Kasutusjuhend
Tehniline juhend
1 dokument
BIM fail
6 dokumendid
Sertifikaadid
LOVAG-IT 12.071
(0.55 Mo)
Sertifikaadid
LOVAG-IT 12.069
(0.59 Mo)
Sertifikaadid
LOVAG-IT 12.072
(0.57 Mo)
Sertifikaadid
LOVAG-IT 12.070
(0.56 Mo)
Sertifikaadid
LOVAG-IT 12.066
(0.59 Mo)
Sertifikaadid
LOVAG-IT 12.068
(0.57 Mo)
VALIGE TEGEVUS