Membrane gasket Hole ø 16,5 mm
Accessories
ENSTO
Membrane gasket Hole ø 16,5 mm
REF. RGM16
EAN number.
6438100143459
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Nominal diameter | 21 mm |
---|---|
Nominal size PG | 16 |
Model | Trimmable (cut away) |
Sealing range | 5 - 9 mm |
For wall thickness | 1 - 4 mm |
Degree of protection (IP) | IP67 |
---|---|
Material | Rubber |
Halogen free | Yes |
Colour | Grey |