Membrane gasket Hole ø 13 mm
Accessories
ENSTO
Membrane gasket Hole ø 13 mm
REF. RGP7
EAN number.
6438100143374
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Nominal diameter | 20 mm |
---|---|
Nominal size PG | 7 |
Model | Trimmable (cut away) |
Sealing range | 3 - 5 mm |
For wall thickness | 0.5 - 2 mm |
Degree of protection (IP) | IP67 |
---|---|
Material | Rubber |
Halogen free | Yes |
Colour | Grey |