Membrane gasket Hole ø 12,5 mm
Accessories
ENSTO
Membrane gasket Hole ø 12,5 mm
REF. RGM12
EAN number.
6438100143442
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Nominal diameter | 20 mm |
---|---|
Nominal size PG | 12 |
Model | Trimmable (cut away) |
Sealing range | 4 - 7 mm |
For wall thickness | 0.5 - 2 mm |
Degree of protection (IP) | IP67 |
---|---|
Material | Rubber |
Halogen free | Yes |
Colour | Grey |