![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-138069-WEB-R.jpg)
MCP for fire detection/alarm system -conventional -1 NO/NC -5A -24V= -RAL 3000
Legrand
MCP for fire detection/alarm system -conventional -1 NO/NC -5A -24V= -RAL 3000
REF. 138069
EAN number.
3414970520531
67,22 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Type of messaging | Fire brigade alarm (red) |
---|---|
Height | 90 mm |
Width | 90 mm |
Depth | 57 mm |
Radio system | No |
With glass disc | No |
With paper cover | No |
Colour | Red |
Material | Plastic |
---|---|
Degree of protection (IP) | IP30 |
VdS accepted | No |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -10-55 °C |
Storage temperature | 0-55 °C |
Mounting method | Surface mounted/recessed mounted |
Contains Batteries and/or Accumulator | No |
Dokumentatsioon
1 dokument
Keskkonnaprofiil
VALIGE TEGEVUS